RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC307 |
Shaft Size d |
N/A 35.000 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 185 mm7.281 in |
Total Height L |
N/A 100 mm3.938 in |
Housing Width A |
N/A 36 mm1.406 in |
Bolt Hole Spacing J |
N/A 141 mm5.551 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 16 mm0.63 in |
Center of Bearing from Housing End A2 |
N/A 20 mm0.787 in |
Inner Ring Width B |
N/A 48 mm1.890 in |
Center of Bearing from Bearing End S |
N/A 19 mm0.748 in |
Dimension A0 |
N/A 49 mm1.922 in |
Bolt Size |
N/A M20 |