RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC308-24 |
Shaft Size d |
N/A 1.5 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 200 mm7-7/8 in |
Total Height L |
N/A 112 mm4.406 in |
Housing Width A |
N/A 40 mm1.563 in |
Bolt Hole Spacing J |
N/A 158 mm6.22 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 17 mm0.669 in |
Center of Bearing from Housing End A2 |
N/A 23 mm0.906 in |
Inner Ring Width B |
N/A 52 mm2.047 in |
Center of Bearing from Bearing End S |
N/A 19 mm0.748 in |
Dimension A0 |
N/A 56 mm2.203 in |
Bolt Size |
N/A M20 |