RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC309-28 |
Shaft Size d |
N/A 1.7500 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 230 mm9.063 in |
Total Height L |
N/A 125 mm4.906 in |
Housing Width A |
N/A 44 mm1.719 in |
Bolt Hole Spacing J |
N/A 177 mm6.969 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Flange Thickness A1 |
N/A 18 mm0.709 in |
Center of Bearing from Housing End A2 |
N/A 25 mm0.984 in |
Inner Ring Width B |
N/A 57 mm2.244 in |
Center of Bearing from Bearing End S |
N/A 22 mm0.866 in |
Dimension A0 |
N/A 60 mm2.359 in |
Bolt Size |
N/A M22 |