RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC314 |
Shaft Size d |
N/A 70 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 315 mm12.406 in |
Total Height L |
N/A 185 mm7.281 in |
Housing Width A |
N/A 61 mm2.406 in |
Bolt Hole Spacing J |
N/A 250 mm9.843 in |
Bolt Hole Size N |
N/A 35 mm1.378 in |
Flange Thickness A1 |
N/A 28 mm1.102 in |
Center of Bearing from Housing End A2 |
N/A 36 mm1.417 in |
Inner Ring Width B |
N/A 78 mm3.071 in |
Center of Bearing from Bearing End S |
N/A 33 mm1.299 in |
Dimension A0 |
N/A 81 mm3.188 in |
Bolt Size |
N/A M30 |