RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC317 |
Shaft Size d |
N/A 85 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 370 mm14.563 in |
Total Height L |
N/A 220 mm8.656 in |
Housing Width A |
N/A 74 mm2.906 in |
Bolt Hole Spacing J |
N/A 300 mm11.811 in |
Bolt Hole Size N |
N/A 38 mm1.496 in |
Flange Thickness A1 |
N/A 32 mm1.26 in |
Center of Bearing from Housing End A2 |
N/A 44 mm1.732 in |
Inner Ring Width B |
N/A 96 mm3.780 in |
Center of Bearing from Bearing End S |
N/A 40 mm1.575 in |
Dimension A0 |
N/A 100 mm3.938 in |
Bolt Size |
N/A M33 |