RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC320-63 |
Shaft Size d |
N/A 3.9375 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 440 mm17.313 in |
Total Height L |
N/A 270 mm10.625 in |
Housing Width A |
N/A 94 mm3.688 in |
Bolt Hole Spacing J |
N/A 360 mm14.173 in |
Bolt Hole Size N |
N/A 44 mm1.732 in |
Flange Thickness A1 |
N/A 40 mm1.575 in |
Center of Bearing from Housing End A2 |
N/A 59 mm2.323 in |
Inner Ring Width B |
N/A 108 mm4.252 in |
Center of Bearing from Bearing End S |
N/A 42 mm1.654 in |
Dimension A0 |
N/A 125 mm4.922 in |
Bolt Size |
N/A M39 |