RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC326 |
Shaft Size d |
N/A 130 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 550 mm21.656 in |
Total Height L |
N/A 360 mm14.188 in |
Housing Width A |
N/A 115 mm4.531 in |
Bolt Hole Spacing J |
N/A 460 mm18.11 in |
Bolt Hole Size N |
N/A 47 mm1.85 in |
Flange Thickness A1 |
N/A 50 mm1.969 in |
Center of Bearing from Housing End A2 |
N/A 65 mm2.559 in |
Inner Ring Width B |
N/A 135 mm5.315 in |
Center of Bearing from Bearing End S |
N/A 54 mm2.126 in |
Dimension A0 |
N/A 146 mm5.75 in |
Bolt Size |
N/A M42 |