RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL214 |
Shaft Size d |
N/A 70 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 265 mm10.438 in |
Total Height L |
N/A 160 mm6.313 in |
Housing Width A |
N/A 54 mm2.126 in |
Bolt Hole Spacing J |
N/A 216 mm8.504 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 20 mm0.787 in |
Center of Bearing from Housing End A2 |
N/A 31 mm1.22 in |
Center of Bearing from Bearing End S |
N/A 34.1 mm1.343 in |
Dimension B1 |
N/A 85.7 mm3.3740 in |
Dimension A0 |
N/A 82.6 mm3.25 in |
Bolt Size |
N/A M20 |