RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK206 - HE2306 |
Shaft Size d |
N/A 1.0000 in |
| Adapter Sleeve Number1 | N/A HE2306 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 148 mm5.827 in |
Total Height L |
N/A 80 mm3.15 in |
Housing Width A |
N/A 31 mm1.22 in |
Bolt Hole Spacing J |
N/A 117 mm4.606 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 13 mm0.512 in |
Center of Bearing from Housing End A2 |
N/A 18 mm0.709 in |
Center of Bearing from Bearing End Y |
N/A 21.5 mm0.846 in |
Dimension B1 |
N/A 38 mm1.496 in |
Dimension A0 |
N/A 39.5 mm1.563 in |
Bolt Size |
N/A M14 |
- 1 Purchase the Adapter Sleeve separately