RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK207 - HS2307 |
Shaft Size d |
N/A 1.1250 in |
| Adapter Sleeve Number1 | N/A HS2307 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 161 mm6.339 in |
Total Height L |
N/A 90 mm3.543 in |
Housing Width A |
N/A 34 mm1.339 in |
Bolt Hole Spacing J |
N/A 130 mm5.118 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 14 mm0.551 in |
Center of Bearing from Housing End A2 |
N/A 19 mm0.748 in |
Center of Bearing from Bearing End Y |
N/A 24 mm0.945 in |
Dimension B1 |
N/A 43 mm1.693 in |
Dimension A0 |
N/A 43 mm1.688 in |
Bolt Size |
N/A M14 |
- 1 Purchase the Adapter Sleeve separately