RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK218 - H2318 |
Shaft Size d |
N/A 80 mm |
| Adapter Sleeve Number1 | N/A H2318 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 320 mm12.594 in |
Total Height L |
N/A 205 mm8.063 in |
Housing Width A |
N/A 68 mm2.677 in |
Bolt Hole Spacing J |
N/A 265 mm10.433 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Flange Thickness A1 |
N/A 23 mm0.906 in |
Center of Bearing from Housing End A2 |
N/A 40 mm1.575 in |
Center of Bearing from Bearing End Y |
N/A 49.5 mm1.949 in |
Dimension B1 |
N/A 86 mm3.386 in |
Dimension A0 |
N/A 89.5 mm3.531 in |
Bolt Size |
N/A M22 |
- 1 Purchase the Adapter Sleeve separately