Unit of Measure

Key Dimensions

Bearing Unit - Adapter Sleeve

N/A UK218 - H2318

Shaft Size d

N/A 80 mm
Adapter Sleeve Number1 N/A HE2318

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 320 mm12.594 in

Total Height L

N/A 205 mm8.063 in

Housing Width A

N/A 68 mm2.677 in

Bolt Hole Spacing J

N/A 265 mm10.433 in

Bolt Hole Size N

N/A 25 mm0.984 in

Flange Thickness A1

N/A 23 mm0.906 in

Center of Bearing from Housing End A2

N/A 40 mm1.575 in

Center of Bearing from Bearing End Y

N/A 49.5 mm1.949 in

Dimension B1

N/A 86 mm3.386 in

Dimension A0

N/A 89.8 mm3.531 in

Bolt Size

N/A M22

Ratings

Static Load Rating

N/A 71500 N16074 lbf

Dynamic Load Rating

N/A 96100 N21604 lbf
  • 1 Purchase the Adapter Sleeve separately