RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 1.5 in |
Material |
N/A Bearing Steel |
Locking Device |
N/A Set Screw Locking |
Other Dimensions
Outside Diameter D |
N/A 90.000 mm3.543 in |
Outside Ring Width C |
N/A 28 mm1.102 in |
Radius r |
N/A 1.5 mm0.059 in |
Groove Position C1 |
N/A 8 mm0.315 in |
Center of Bearing from End S |
N/A 19 mm0.748 in |
Dimension S1 |
N/A 33 mm1.299 in |
Set Screw Distance S2 |
N/A 10 mm0.394 in |
Set Screw Size |
N/A M10×1.25 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |