RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 1.7500 in

Material

N/A Bearing Steel

Locking Device

N/A Set Screw Locking

Other Dimensions

Outside Diameter D

N/A 100.000 mm3.9370 in

Outside Ring Width C

N/A 30 mm1.181 in

Radius r

N/A 1.5 mm0.059 in

Groove Position C1

N/A 8.5 mm0.335 in

Center of Bearing from End S

N/A 22 mm0.866 in

Dimension S1

N/A 35 mm1.378 in

Set Screw Distance S2

N/A 10 mm0.394 in

Set Screw Size

N/A M10×1.25

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Ratings

Static Load Rating

N/A 29500 N6632 lbf

Dynamic Load Rating

N/A 48900 N10993 lbf