RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 55.000 mm |
Material |
N/A Bearing Steel |
Locking Device |
N/A Set Screw Locking |
Other Dimensions
Outside Diameter D |
N/A 120.000 mm4.724 in |
Outside Ring Width C |
N/A 34 mm1.339 in |
Radius r |
N/A 2 mm0.079 in |
Groove Position C1 |
N/A 10 mm0.394 in |
Center of Bearing from End S |
N/A 25 mm0.984 in |
Dimension S1 |
N/A 41 mm1.614 in |
Set Screw Distance S2 |
N/A 12 mm0.472 in |
Set Screw Size |
N/A M12×1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |