RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 2.9375 in |
Material |
N/A Bearing Steel |
Locking Device |
N/A Set Screw Locking |
Other Dimensions
Outside Diameter D |
N/A 160.000 mm6.299 in |
Outside Ring Width C |
N/A 42 mm1.654 in |
Radius r |
N/A 2.1 mm0.083 in |
Groove Position C1 |
N/A 14.5 mm0.571 in |
Center of Bearing from End S |
N/A 32 mm1.260 in |
Dimension S1 |
N/A 50 mm1.969 in |
Set Screw Distance S2 |
N/A 14 mm0.551 in |
Set Screw Size |
N/A M14×1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |