RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 95 mm |
Material |
N/A Bearing Steel |
Locking Device |
N/A Set Screw Locking |
Other Dimensions
Outside Diameter D |
N/A 200 mm7.874 in |
Outside Ring Width C |
N/A 50 mm1.969 in |
Radius r |
N/A 3 mm0.118 in |
Groove Position C1 |
N/A 16.5 mm0.650 in |
Center of Bearing from End S |
N/A 41 mm1.614 in |
Dimension S1 |
N/A 62 mm2.441 in |
Set Screw Distance S2 |
N/A 18 mm0.709 in |
Set Screw Size |
N/A M16×1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |