RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Bore (d) |
N/A 0.6250 in |
O.D. (D) |
N/A 47.000 mm1.850 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 12800 N2878 lbf |
Material |
N/A Bearing Steel |
Locking Style |
N/A Eccentric Locking Collar |
Other Dimensions
Inside Ring Width B |
N/A 34.2 mm1.346 in |
Outside Ring Width C |
N/A 16 mm0.63 in |
Radius r |
N/A 1 mm0.039 in |
Groove Position C1 |
N/A 4 mm0.157 in |
Center of Bearing from End S |
N/A 17.1 mm0.673 in |
Set Screw Distance S2 |
N/A 4.8 mm0.189 in |
Set Screw Size |
N/A 1/4-28UNF |
Number of Set Screws |
N/A 1 |
Dimension d1 |
N/A 33.3 mm1.311 in |
Dimension B1 |
N/A 43.7 mm1.72 in |