RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Bore (d) |
N/A 35.000 mm |
O.D. (D) |
N/A 72.000 mm2.835 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 25700 N5778 lbf |
Material |
N/A Bearing Steel |
Locking Style |
N/A Eccentric Locking Collar |
Other Dimensions
Inside Ring Width B |
N/A 37.6 mm1.480 in |
Outside Ring Width C |
N/A 20 mm0.787 in |
Radius r |
N/A 1.1 mm0.043 in |
Groove Position C1 |
N/A 5.7 mm0.224 in |
Center of Bearing from End S |
N/A 18.8 mm0.74 in |
Set Screw Distance S2 |
N/A 6.8 mm0.268 in |
Set Screw Size |
N/A M8x1 |
Number of Set Screws |
N/A 1 |
Dimension d1 |
N/A 55.6 mm2.189 in |
Dimension B1 |
N/A 51.1 mm2.012 in |