RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Bore (d) |
N/A 1.6250 in |
O.D. (D) |
N/A 85.000 mm3.346 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 34100 N7666 lbf |
Material |
N/A Bearing Steel |
Locking Style |
N/A Eccentric Locking Collar |
Other Dimensions
Inside Ring Width B |
N/A 42.8 mm1.685 in |
Outside Ring Width C |
N/A 22 mm0.866 in |
Radius r |
N/A 1.1 mm0.043 in |
Groove Position C1 |
N/A 6 mm0.236 in |
Center of Bearing from End S |
N/A 21.4 mm0.843 in |
Set Screw Distance S2 |
N/A 6.8 mm0.268 in |
Set Screw Size |
N/A 5/16-24UNF |
Number of Set Screws |
N/A 1 |
Dimension d1 |
N/A 63.5 mm2.5 in |
Dimension B1 |
N/A 56.3 mm2.217 in |