RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bore Type

N/A Tapered bore

Shaft Size d

N/A 0.7500 in
Adapter Sleeve Number1 N/A HE2305

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Other Dimensions

Outside Diameter D

N/A 52.000 mm2.047 in

Inside Ring Width B

N/A 24 mm0.945 in

Outside Ring Width C

N/A 17 mm0.669 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 4.5 mm0.177 in

Dimension B1

N/A 35 mm1.378 in

Ratings

Static Load Rating

N/A 7900 N1765 lbf

Dynamic Load Rating

N/A 14000 N3147 lbf
  • 1 Purchase the Adapter Sleeve separately