RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bore Type

N/A Tapered bore

Shaft Size d

N/A 1.1250 in
Adapter Sleeve Number1 N/A HS2307

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Other Dimensions

Outside Diameter D

N/A 72.000 mm2.835 in

Inside Ring Width B

N/A 30 mm1.181 in

Outside Ring Width C

N/A 20 mm0.787 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 5.7 mm0.224 in

Dimension B1

N/A 43 mm1.693 in

Ratings

Static Load Rating

N/A 15400 N3462 lbf

Dynamic Load Rating

N/A 25700 N5778 lbf
  • 1 Purchase the Adapter Sleeve separately