RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bore Type

N/A Tapered bore

Shaft Size d

N/A 40 mm
Adapter Sleeve Number1 N/A H2309

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Other Dimensions

Outside Diameter D

N/A 85.000 mm3.346 in

Inside Ring Width B

N/A 36 mm1.417 in

Outside Ring Width C

N/A 22 mm0.866 in

Radius r

N/A 1.5 mm0.060 in

Groove Position C1

N/A 6 mm0.236 in

Dimension B1

N/A 50 mm1.969 in

Ratings

Static Load Rating

N/A 21300 N4788 lbf

Dynamic Load Rating

N/A 34100 N7666 lbf
  • 1 Purchase the Adapter Sleeve separately