RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bore Type

N/A Tapered bore

Shaft Size d

N/A 55.000 mm
Adapter Sleeve Number1 N/A H2312

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Other Dimensions

Outside Diameter D

N/A 110.000 mm4.331 in

Inside Ring Width B

N/A 47 mm1.85 in

Outside Ring Width C

N/A 27 mm1.0630 in

Radius r

N/A 1.9 mm0.075 in

Groove Position C1

N/A 7.5 mm0.295 in

Dimension B1

N/A 62 mm2.441 in

Ratings

Static Load Rating

N/A 36200 N8138 lbf

Dynamic Load Rating

N/A 52400 N11780 lbf
  • 1 Purchase the Adapter Sleeve separately