RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bore Type

N/A Tapered bore

Shaft Size d

N/A 60.000 mm
Adapter Sleeve Number1 N/A H2313

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Other Dimensions

Outside Diameter D

N/A 120.000 mm4.724 in

Inside Ring Width B

N/A 47 mm1.85 in

Outside Ring Width C

N/A 28 mm1.102 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 7.5 mm0.295 in

Dimension B1

N/A 65 mm2.559 in

Ratings

Static Load Rating

N/A 40100 N9015 lbf

Dynamic Load Rating

N/A 57200 N12859 lbf
  • 1 Purchase the Adapter Sleeve separately