RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bore Type

N/A Tapered bore

Shaft Size d

N/A 65.000 mm
Adapter Sleeve Number1 N/A H2315

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Other Dimensions

Outside Diameter D

N/A 130.000 mm5.118 in

Inside Ring Width B

N/A 51 mm2.008 in

Outside Ring Width C

N/A 32 mm1.26 in

Radius r

N/A 2.2 mm0.087 in

Groove Position C1

N/A 9 mm0.354 in

Dimension B1

N/A 73 mm2.874 in

Ratings

Static Load Rating

N/A 48300 N10858 lbf

Dynamic Load Rating

N/A 67400 N15152 lbf
  • 1 Purchase the Adapter Sleeve separately