RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bore Type

N/A Tapered bore

Shaft Size d

N/A 2.7500 in
Adapter Sleeve Number1 N/A HE2316

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Other Dimensions

Outside Diameter D

N/A 140.000 mm5.512 in

Inside Ring Width B

N/A 55 mm2.165 in

Outside Ring Width C

N/A 33 mm1.299 in

Radius r

N/A 2.2 mm0.087 in

Groove Position C1

N/A 9 mm0.354 in

Dimension B1

N/A 78 mm3.071 in

Ratings

Static Load Rating

N/A 53000 N11915 lbf

Dynamic Load Rating

N/A 72700 N16344 lbf
  • 1 Purchase the Adapter Sleeve separately