Designed for maintenence-free, continuous engagement, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure

Key Dimensions

Max Torque

N/A 4584 lb·ft

Total Inertia

N/A 19.4 lb·ft²

Output Inertia

N/A 2.7 lb·ft²

Weight

N/A 104 lb

Outside Diameter

N/A 365.0 mm

Overall Length

N/A 90.17 mm

Between Flange Faces

N/A 86.87 mm

Input Mounting Configuration

N/A 1810

Output Mounting Configuration

N/A 1810