RRU Type - Drop-Out Style
- The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
- This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
- Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
Unit of Measure
Key Dimensions
|
Dimensional Data
|
Dimensional Data of Related Coupling
|
Performance Data of Related Coupling
|
Coupling Design
|
Notes
Key Dimensions
Description |
N/A RRU50-HDWR PKG |
Type |
N/A Drop-Out |
Material |
N/A Steel |
# of Mounting Screws Required |
N/A 1 |
Weight |
N/A 0.05 lb |
Dimensional Data
Height |
N/A 3.00 in |
Depth |
N/A 1.00 in |
Width |
N/A 5.00 in |
Cubic inches |
N/A 15.00000 in³ |
Dimensional Data of Related Coupling
Size |
N/A RRU50 |
Set Screw Size |
N/A 1/4-20 |
Overall Length |
N/A 3.520 in89.41 mm |
Pin Size |
N/A 0.125 in |
Pin Location (Dimension SL) |
N/A 0.500 in |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.375 in10.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.000 in25.00 mm |
Dimension BC |
N/A 1.500 in38.10 mm |
Dimension D |
N/A 1.880 in47.75 mm |
Flange Diameter (Dimension FD) |
N/A 2.000 in50.80 mm |
Dimension FL1 |
N/A 0.250 in6.35 mm |
Dimension HL |
N/A 1.000 in25.40 mm |
Dimension S |
N/A 1.560 in39.62 mm |
Performance Data of Related Coupling
Max. Torque |
N/A 82.00 in·lb9.30 N·m |
Speed |
N/A 30000.00 rpm |
Max. Angular Offset |
N/A 4.50 º |
Max. Parallel Offset |
N/A 0.021 in0.53 mm |
Wind-Up Angle at Max. Torque |
N/A 1.82 º |
Max. Recommended End Play |
N/A 0.035 in0.89 mm |
Rated HP at 100 rpm |
N/A 0.13 hp |
Coupling Design
Coupling Design |
N/A
Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
|