SW Type
- A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
- A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (Compared to SW Type, LC Type provides higher RPM limits.)
Unit of Measure
Key Dimensions
|
Dimensional Data
|
Performance Data
|
Spider Performance
|
Elastomers in Compression
|
Notes
Key Dimensions
Description |
N/A SW150-SNAP WRAP ONLY |
Coupling Type |
N/A Jaw |
Material |
N/A SOX (NBR) Rubber |
Insert Style |
N/A Snap Wrap without Ring |
Color |
N/A Black |
Type |
N/A Elastomeric Insert |
Weight |
N/A 0.29 lb |
UPC Code |
N/A 685144120021 |
Dimensional Data
Coupling |
N/A SW150 |
Dimension AA |
N/A 4.560 in115.82 mm |
Dimension HH |
N/A 1.75 in44.45 mm |
Dimension W |
N/A 0.88 in22.35 mm |
Dimension B |
N/A 0.59 in14.99 mm |
Cubic inches |
N/A 94.81882 in³ |
Performance Data
Normal Temperature Range |
N/A -40 to 212 ºF-40 to 100 ºC |
Torque |
N/A 1240.00 in·lb140 N·m |
Angular Misalignment |
N/A 1.00 º |
Parallel Misalignment |
N/A 0.150 in |
Shore Hardness |
N/A 80A |
Damping Capacity |
N/A High |
Chemical Resistance |
N/A Good |
Spider Performance
Spider Performance |
N/A
|
Elastomers in Compression
Elastomers in Compression |
N/A
|