The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Couplings
>
Couplings & Power Transmission Parts Catalog
>
Variable Speed Hexadrive Series Pulleys
>
1 Side Movable Flange Variable Speed Pulleys
>
Model 14433 Pulleys - Imperial
> Part Number 68514437358
Part Number 68514437358, Model 14433 Pulleys - Imperial
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Dimensional Data
Key Dimensions
Description
N/A
14433-1-3/8-PULLEY
Model
N/A
14433
Weight
N/A
46.10 lb
UPC Number
N/A
37358
Dimensional Data
Bore Diameter
N/A
1 3/8 in
Outside Diameter
N/A
12.500 in
Overall Length
N/A
8.620 in
Cubic inches
N/A
1346.87500 in³