The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Couplings
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
SIER-BATH® Gear Couplings
>
Continuous Sleeve Gear Type Couplings
>
CV Type Hubs - Imperial
> Part Number 69790413484
Part Number 69790413484, Upper Hub
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Dimensional Data
Key Dimensions
Description
N/A
CV-4-HUB-UPPER-4"-1"X1/2KW
Type
N/A
Gear Coupling Hubs
Hub Material
N/A
AISI 1045
Style
N/A
Bored
Color
N/A
Metallic
Coupling Type
N/A
Gear
Weight
N/A
23.85 lb
Dimensional Data
Size
N/A
4
Keyway Size (W x D)
N/A
1 x 1/2 in
Dimension HL
N/A
4.380 in
111.25 mm
Dimension HD
N/A
6.250 in
158.75 mm
Max. Bore (Dimensions ID1/ID2)
N/A
4.130 in
104.90 mm
Cubic inches
N/A
171.09375 in³