The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Timken® Corrosion-Resistant IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Covers
>
Corrosion-Resistant - Stainless Steel End Covers
> Part Number EOS-U204
Part Number EOS-U204
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Type
N/A
Open
Other Dimensions
Cover Diameter D
N/A
52 mm
2.046875 in
Cover Length A
N/A
14.5 mm
37/64 in
Diameter D1
N/A
45 mm
Thickness t
N/A
1 mm
0.039 in