Print Back
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Unit of Measure

Key Dimensions

Bore (d)

N/A 170 mm

O.D. (D)

N/A 310 mm12.2047 in

Width (B)

N/A 104.775 mm4.1250 in
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 1450000 N326000 lbf

Other Dimensions

DUR/DOR F/E

N/A 205.636 mm8.0959 in

Max Shaft Fillet Radius LF ID

N/A 0.16 in4 mm

Max Shaft Fillet Radius RF ID

N/A 0.160 in4 mm

Max Housing Fillet Radius LF OD

N/A 0.300 in7.5 mm

Max Housing Fillet Radius RF OD

N/A 0.300 in7.5 mm

Shaft Backing Shoulder Diameter

N/A 201.6 mm7.9400 in

Housing Backing Shoulder Diameter

N/A 285.8 mm11.2500 in
Dimension S2 N/A 3.40 mm0.130 in

Ratings

Static Radial Load Rating (C0)

N/A 2040000 N459000 lbf

Thermal Speed Ratings - Oil

N/A 1200 rpm

Thermal Reference Speed - Grease 

N/A 1100 rpm

Factors

Geometry Factor (Cg) 3 N/A 0.1720

Bearing Dimensions

Type

N/A WS
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.