Print Back
  • Additional radial load-carrying capability compared to single-row product.
  • Designed to ISO/DIN specified interchangeable dimensions.
  • Sold as complete assembly.

NNU-1
  • Outer rings with solid ribs.
  • Lubrication grooves and holes on outer rings.
  • One solid brass cage.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure

Key Dimensions

Bore (d)

N/A 500 mm

O.D. (D)

N/A 670 mm26.378 in

Width (B)

N/A 170 mm6.6929 in
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 2690000 N605000 lbf

Other Dimensions

DUR/DOR F/E

N/A 554 mm21.8110 in

Max Shaft Fillet Radius LF ID

N/A 0.2 in5 mm

Max Shaft Fillet Radius RF ID

N/A 0.200 in5 mm

Max Housing Fillet Radius LF OD

N/A 0.2 in5 mm

Max Housing Fillet Radius RF OD

N/A 0.2 in5 mm

Shaft Backing Shoulder Diameter

N/A 543 mm21.3800 in

Housing Backing Shoulder Diameter

N/A 626 mm24.6500 in

Ratings

Static Radial Load Rating (C0)

N/A 6280000 N1410000 lbf

Thermal Reference Speed - Oil 

N/A 420 rpm

Thermal Reference Speed - Grease 

N/A 380 rpm

Lubrication Data

Lubrication Groove g

N/A 19.3 mm0.76 in

Lubrication Hole Diameter h

N/A 9.5 mm0.37 in

Number of Lubrication Holes

N/A 12
Dimension S2 N/A 6.40 mm0.250 in

Factors

Geometry Factor (Cg) 3 N/A 0.3060
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.