The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Roller Bearings
>
Timken® Cylindrical Roller Bearings
>
Timken® Cylindrical Roller Radial Bearings - Inner Rings
> Part Number 690ARXS2965CF2
Part Number 690ARXS2965CF2, Cylindrical Roller Radial Bearings - Inner Rings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore (d)
N/A
27.1654 in
O.D. (D)
N/A
30.2165 in
767.5 mm
Width (B)
N/A
28.1496 in
715 mm
Type
N/A
RX-1