The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Roller Bearings
>
Timken® Cylindrical Roller Bearings
>
Timken® Cylindrical Roller Radial Bearings - Outer Rings
> Part Number 809RXS3064
Part Number 809RXS3064, Cylindrical Roller Radial Bearings - Outer Rings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Lubrication Data
Key Dimensions
O.D. (D)
N/A
40.5512 in
1030 mm
Type
N/A
RX-1
Other Dimensions
Width
N/A
29.5276 in
750 mm
DUR/DOR F/E
N/A
31.8054 in
809 mm
Lubrication Data
Lubrication Groove g
N/A
1.00 in
25.3 mm
Lubrication Hole Diameter h
N/A
0.51 in
13.0 mm
Number of Lubrication Holes
N/A
16