Print Back
  • Ideal choice where the shaft is not practical to use as inner raceway.
  • Designed to meet established inch tolerances.
  • Maximum shaft fillet radius cannot exceed inner-ring bore chamfer as shown.
  • Optional centralized lubrication groove (bore) or through hole available – specify when ordering.
  • Designed to be axially clamped against shoulder for loose transition fit on shaft.
  • After mounting, for tight transition fit (keeping inner ring from rotating relative to shaft), inner-ring O.D. must not exceed raceway diameter on matching bearing.
  • After mounting, if O.D. of inner ring exceeds the required raceway diameter for matching bearing, ring should be ground to proper diameter while mounted on shaft.
  • Unmarked end of inner ring to be assembled against the shaft shoulder to ensure clearing the maximum allowable shaft fillet as indicated in tables shown.
Unit of Measure

Key Dimensions

Bore (d)

N/A 3.375 in

O.D. (F)

N/A 4.0000 in101.600 mm

Width (B)

N/A 2 in50.8 mm

Max. Loose Transition Fit S

N/A 3.3745 in85.712 mm

Min. Loose Transition Fit S

N/A 3.3737 in85.692 mm

Max. Interference Fit

N/A 3.3761 in85.753 mm

Min. Interference Fit

N/A 3.3755 in85.738 mm

Other Dimensions

Dimension D

N/A 3.375 in85.725 mm

Chamfer rsmin

N/A 0.10 in2.54 mm

Sub Assembly Part Numbers

Used with Bearing Designation

N/A HJ-648032