Print Back
 
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 110 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMCW22J110SB QMCW22J110SC QMCW22J110SEB QMCW22J110SEC QMCW22J110SEM QMCW22J110SEN QMCW22J110SEO QMCW22J110SET QMCW22J110SM QMCW22J110SN QMCW22J110SO QMCW22J110ST

Locking Style

N/A Eccentric

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450166683 0883450166874 0883450166935 0883450166997 0883450167055 0883450167406 0883450167598 0883450167659 0883450167710 0883450167772 0883450258869 0883450259408

Other Dimensions

Dimension BC

N/A 11.75 in298.5 mm

Dimension B Exp

N/A 3.09 in78.5 mm

Dimension B Fix

N/A 3.01 in76.5 mm

Dimension C

N/A 6.3 in160 mm

Dimension D

N/A 10 in254 mm

Dimension E

N/A 5.88 in149.4 mm

Dimension F

N/A 13.5000 in342.900 mm

Dimension G

N/A 10.25 in260.4 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension K

N/A 1.83 in46.5 mm

Dimension L Exp

N/A 5.78 in146.8 mm

Dimension L Fix

N/A 5.7 in144.8 mm

Dimension M

N/A 3.7 in94 mm

Dimension N

N/A 2.69 in68.3 mm

Dimension R

N/A 0.17 in4.3 mm

Dimension S

N/A 5.53 in140.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm