Print Back
 
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 130 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMCW26J130SB QMCW26J130SC QMCW26J130SEB QMCW26J130SEC QMCW26J130SEM QMCW26J130SEN QMCW26J130SEO QMCW26J130SET QMCW26J130SM QMCW26J130SN QMCW26J130SO QMCW26J130ST

Locking Style

N/A Eccentric

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450166751 0883450166898 0883450166959 0883450167017 0883450167079 0883450167475 0883450167611 0883450167673 0883450167734 0883450167796 0883450258937 0883450259477

Other Dimensions

Dimension BC

N/A 12.75 in323.9 mm

Dimension B Exp

N/A 2.98 in75.7 mm

Dimension B Fix

N/A 2.9 in73.7 mm

Dimension C

N/A 6.89 in175 mm

Dimension D

N/A 10.5 in266.7 mm

Dimension E

N/A 6.38 in162.1 mm

Dimension F

N/A 14.7500 in374.7 mm

Dimension G

N/A 11 in279.4 mm

Dimension H

N/A 1.03 in26.2 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension K

N/A 2.31 in58.7 mm

Dimension L Exp

N/A 6.04 in153.4 mm

Dimension L Fix

N/A 5.96 in151.4 mm

Dimension M

N/A 3.73 in94.7 mm

Dimension N

N/A 3.07 in77.9 mm

Dimension R

N/A -0.07 in-1.8 mm

Dimension S

N/A 6.04 in153.4 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0057

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0057 in0.145 mm