The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Couplings
>
Couplings & Power Transmission Parts Catalog
>
Variable Speed Drives
>
Econoline Series Variable Speed Drives
>
Econoline Series Variable Speed Drives - Pulleys
> Part Number 68514437697
Part Number 68514437697, Econoline Series Variable Speed Drives - Pulleys
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Dimensional Data
Key Dimensions
Description
N/A
3402-3/4-PULLEY
Model
N/A
3402
Drive Type
N/A
Adjustable Center - Driver
Belt Size
N/A
Any A Type
Ratio
N/A
1.93:1
Weight
N/A
2.00 lb
UPC Number
N/A
37697
Dimensional Data
Bore Diameter
N/A
3/4 in
Keyway Size
N/A
3/16 x 3/32 in
Outside Diameter
N/A
3.380 in
Max. Pitch Diameter (Dimension PD)
N/A
3.130 in