The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Inch Accessories - Locknut and Lockplate
> Part Number N 060-P 60
Part Number N 060-P 60, Inch Accessories - Locknut and Lockplate
The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
Other dimensions and tolerances related to shaft configurations are also shown.
Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Threads
|
Shaft
|
Locknut/Lockplate
Key Dimensions
Bearing Bore
N/A
300 mm
Locknut
N/A
N 060
Lockplate
N/A
P 60
Threads
Major Diameter
N/A
299.34 mm
11.785 in
Threads No. per Inch
N/A
6
Shaft
Relief Diameter A
N/A
293.22 mm
11.544 in
Diameter S-3
N/A
292.10 mm
11 1/2 in
L
1
N/A
42.85 mm
1.687 in
H
2
N/A
11.13 mm
0.438 in
S
3
N/A
34.9 mm
1.375 in
Locknut/Lockplate
C
1
N/A
360.5 mm
14.193 in
D
N/A
39.95 mm
1.573 in
G
N/A
24.89 mm
0.98 in
H
1
4
N/A
12.95 mm
0.51 in
R
N/A
254 mm
10 in
F
N/A
50.01 mm
1.969 in
1
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
2
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
3
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
4
Tolerance ±0.25 mm (±0.010 in)