The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Inch Accessories - Locknut and Lockwasher
> Part Number AN 16-W 16
Part Number AN 16-W 16, Inch Accessories - Locknut and Lockwasher
The chart below shows dimensions for locknuts and lockwashers used in the mounting of straight bore bearings on shafts.
Other dimensions and tolerances related to shaft configurations are also shown.
Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222 and 223 etc.).
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Threads
|
Shaft
|
Locknut
|
Lockwasher
Key Dimensions
Bearing Bore
N/A
80 mm
Locknut
N/A
AN 16
Lockwasher
N/A
W 16
Threads
Major Diameter
N/A
79.68 mm
3.137 in
Threads No. per Inch
N/A
12
Shaft
Relief Diameter A
N/A
76.56 mm
3.014 in
Diameter S-3
N/A
76.2 mm
3 in
W
1
N/A
4.37 mm
0.172 in
L
2
N/A
13.49 mm
0.531 in
H
3
N/A
3.2 mm
0.125 in
S
4
N/A
9.53 mm
0.375 in
M
5
N/A
6.35 mm
0.25 in
Locknut
C
1
N/A
105.69 mm
4.161 in
D
N/A
15.34 mm
0.604 in
Lockwasher
Q
N/A
1.57 mm
0.062 in
R
N/A
80.7 mm
3.177 in
B
N/A
111.13 mm
4.3750 in
s
N/A
8.97 mm
0.353 in
1
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
2
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
3
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
4
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
5
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)