The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Inch Accessories - Locknut and Lockwasher
> Part Number AN 28-W 28
Part Number AN 28-W 28, Inch Accessories - Locknut and Lockwasher
The chart below shows dimensions for locknuts and lockwashers used in the mounting of straight bore bearings on shafts.
Other dimensions and tolerances related to shaft configurations are also shown.
Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222 and 223 etc.).
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Threads
|
Shaft
|
Locknut
|
Lockwasher
Key Dimensions
Bearing Bore
N/A
140 mm
Locknut
N/A
AN 28
Lockwasher
N/A
W 28
Threads
Major Diameter
N/A
139.62 mm
5.497 in
Threads No. per Inch
N/A
12
Shaft
Relief Diameter A
N/A
136.50 mm
5.374 in
Diameter S-3
N/A
134.94 mm
5.3125 in
W
1
N/A
4.37 mm
0.172 in
L
2
N/A
23.01 mm
0.906 in
H
3
N/A
4.8 mm
0.188 in
S
4
N/A
15.88 mm
0.625 in
M
5
N/A
7.92 mm
0.312 in
Locknut
C
1
N/A
180.31 mm
7.099 in
D
N/A
24.08 mm
0.948 in
Lockwasher
Q
N/A
2.92 mm
0.115 in
R
N/A
141.78 mm
5.582 in
B
N/A
188.93 mm
7.438 in
s
N/A
14.99 mm
0.59 in
1
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
2
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
3
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
4
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
5
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)