The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Inch Accessories - Locknut and Lockwasher
> Part Number N 14-W 14
Part Number N 14-W 14, Inch Accessories - Locknut and Lockwasher
The chart below shows dimensions for locknuts and lockwashers used in the mounting of straight bore bearings on shafts.
Other dimensions and tolerances related to shaft configurations are also shown.
Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222 and 223 etc.).
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Threads
|
Shaft
|
Locknut
|
Lockwasher
Key Dimensions
Bearing Bore
N/A
70 mm
Locknut
N/A
N 14
Lockwasher
N/A
W 14
Threads
Major Diameter
N/A
69.88 mm
2.751 in
Threads No. per Inch
N/A
18
Shaft
Relief Diameter A
N/A
67.87 mm
2.672 in
Diameter S-3
N/A
66.68 mm
2.625 in
W
1
N/A
3.58 mm
0.141 in
L
2
N/A
13.49 mm
0.531 in
H
3
N/A
3.2 mm
0.125 in
S
4
N/A
7.92 mm
0.312 in
M
5
N/A
6.35 mm
0.25 in
Locknut
C
1
N/A
92.2 mm
3.63 in
D
N/A
14.55 mm
0.573 in
Lockwasher
Q
N/A
1.35 mm
0.053 in
R
N/A
70.89 mm
2.791 in
B
N/A
97.23 mm
3.828 in
s
N/A
7.37 mm
0.29 in
1
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
2
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
3
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
4
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
5
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)