The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric HA Adapter Sleeve for Inch Shaft
> Part Number HA3122
Part Number HA3122, Metric HA Adapter Sleeve for Inch Shaft
Safe and effective tapered bore bearing assembly.
Includes mounting sleeve, locknut and lockwasher or lockplate.
Other dimensions may be available, consult your Timken sales representative.
Unit of Measure
Imperial
Metric
Both
Key Dimensions
d1
N/A
3.9375 in
100.01 mm
L
1
N/A
81 mm
C
N/A
21 mm
Thread G
N/A
M110x2
D
3
N/A
145 mm
Locknut
N/A
KM22
Lockwasher and Lockplates
N/A
MB22
Appropriate Hydraulic Nut
N/A
HMV 22
1
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)