The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric HE/HS Adapter Sleeve for Inch Shaft
> Part Number HE2311
Part Number HE2311, Metric HE/HS Adapter Sleeve for Inch Shaft
Safe and effective tapered bore bearing assembly.
Includes mounting sleeve, locknut and lockwasher or lockplate.
Other dimensions may be available, consult your Timken sales representative.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Imperial
Metric
Both
Key Dimensions
d1
N/A
2 in
50.8 mm
L
1
N/A
59 mm
C
N/A
12.5 mm
Thread G
N/A
M55x2
D
3
N/A
75 mm
Locknut
N/A
KM11
Lockwasher and Lockplates
N/A
MB11
Appropriate Hydraulic Nut
N/A
HMV 11
1
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)