The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric OH Hydraulic Adapter Sleeve
> Part Number OH32/1000H
Part Number OH32/1000H, Metric OH Hydraulic Adapter Sleeve
Includes sleeve, hydraulic nut and lockwasher or lockplate.
Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
Other dimensions may be available, consult your Timken sales representative.
Unit of Measure
Imperial
Metric
Both
Key Dimensions
d1
N/A
950 mm
L
1
N/A
707 mm
C
N/A
125 mm
C
1
N/A
154 mm
Thread G
N/A
Tr1000x8
D
3
N/A
1240 mm
Ro
N/A
G1/8
e
N/A
10 mm
t
N/A
13 mm
Locknut
N/A
HM31/1000
Lockwasher and Lockplates
N/A
MS31/1000
Appropriate Hydraulic Nut
N/A
HMV 200
1
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)