The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric Lockplate
> Part Number MS3188
Part Number MS3188, Metric Lockplate
Unit of Measure
Imperial
Metric
Both
Key Dimensions
t
1
N/A
5 mm
S
N/A
36 mm
L
2
N/A
15 mm
S
1
N/A
18 mm
i
N/A
43 mm
L
3
N/A
53 mm
Appropriate Locknut No.
N/A
HM3188