The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Push-Type Removable Sleeve, Locknut and Lockwasher
> Part Number AN 20/SK 9023/AN 16/W 16
Part Number AN 20/SK 9023/AN 16/W 16, Push-Type Removable Sleeve, Locknut and Lockwasher
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Shaft Dimensions
|
Adapter Dimensions
|
Accessory Numbers
Key Dimensions
Series
N/A
223K
Removal Nut O.D. C
N/A
131.9 mm
5.193 in
Bearing Number
N/A
22318K
Taper
N/A
1:12
Shaft Dimensions
Diameter d
N/A
80 mm
3.15 in
Tolerance
1
N/A
-0.10 mm
-0.004 in
Adapter Dimensions
Major Diameter
N/A
98.12 mm
3.863 in
L
2
N/A
80 mm
3.15 in
a
N/A
3.5 mm
0.138 in
Accessory Numbers
Removal Nut
N/A
AN 20
Sleeve
N/A
SK 9023
Locknut
N/A
AN 16
Lockwasher and Lockplates
N/A
W 16
1
Tolerance range is from +0 to value listed.
2
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)